Skip to Contents


Home > High-Speed na Ball Screw para sa Mga Machine Tool Bagong BSM (Ingles)

High-Speed Ball Screw for Machine Tools BSM

BSM

January 24, 2020

With high-speed performance that exceeds prior full ball standards, the BSM achieves even higher load capacity.

 

    catalogdownload

Feature 1: High-speed performance

Significantly improves the DN value with a newly developed circulation structure.

DN value greatly improved from 130,000 in conventional products to 170,000. Utilizes a large lead to meet high-speed performance demands.
Maximum feed speed of 121 m/min (for the BSM4030-6)

Maximum Feed Speed

Screw shaft outer diameter (mm)(mm) Lead (mm)                                 Unit: m/min
16 20 25 30
φ36 - 90 - -
φ40 65 81 101 121
φ45 58 73 90 -
φ50 52 66 82 98
φ63 41 - - -

 

Feature 2: Design that responds to the performance needs of machine tools

Improves load capacity through the groove design.

The BSM improves load capacity with a unique groove design and double groove structure.

 

Feature 3: Compact with high rigidity

Achieves higher rigidity and a more compact nut diameter than our conventional products.

The BSM-B conserves space with a slimmer nut compared to our conventional products. Rigidity was also improved by extending the overall length and increasing the number of loaded circuits.

Product Structure





BSM Lineup

Screw shaft outer diameter Lead
16 20 25 30
φ36 - - -
φ40 ●〇 ●〇 ●〇
φ45 ●〇 ●〇 -
φ50 ●〇 ●〇 ●〇
φ63 - - -

●:BSM ◯:BSM-B(Slim Nut Type)