4-Way Equal Load Roller-Type LM Guide HRX
![](/sites/default/files/thkcom/ja/news/products/2019/HRX_a1.png)
January 24, 2020
LM Guide suitable for ultra-high rigidity and ultra-heavy loads.
Feature 1: Ultra-High Rigidity and Ultra-Heavy Loads
The HRX is an LM Guide that uses rollers as a rolling element for higher rigidity. Also, compared to our existing roller products, we have extended the overall length of the LM block and increased the number of load-bearing rollers to achieve improved static load rating.
Internal structure of the HRX
Feature 2: 4-Way Equal Load
On the HRX, each row of rollers is arranged at a contact angle of 45° so that the LM
block receives an equal load rating in all directions (radial, reverse radial, and horizontal
directions), ensuring high rigidity in all directions.
Feature 3: LM Blocks and LM Rails Available for Individual Sale
The HRX lineup features interchangeable products that can meet specifications by freely combining LM blocks and LM rails of the same model number. See p. 15 for details.