April 21, 2025
Precision Ball Screw with Finished Shaft Ends Model SDA-VZ Lineup Expanded by 79 Types with Addition of ⌀15 and ⌀20 Screw Shaft Diameters
THK has expanded its lineup of the Precision Ball Screw with Finished Shaft Ends Model SDA-VZ.
Precision Ball Screw with Finished Shaft Ends Model SDA-VZ is a precision ball screw with a screw shaft that has its end shape standardized to fit the corresponding support unit. The pre-machined shaft ends allow it to be shipped quickly, and it contributes to both higher machine performance and a smaller machine footprint thanks to its high speed and compact structure.
Previously, 151 different types (with screw shaft diameters ranging from ⌀10 to ⌀25) were available. With the 79 that were added (with screw shaft diameters of ⌀15 and ⌀20), the lineup now boasts a total of 230 varieties. The ⌀15 and ⌀20 shafts were originally available only for the compact type, but now standard ISO/DIN-compliant models can also come in these sizes, which will meet even more customers’ needs.
THK will continue to contribute to the performance of a wide range of equipment, from general industrial machinery to precision machinery and high-precision machine tools.
For availability please contact your local THK dealer.
Please create a free account to our Technical Support Site to download catalogs.
>Create a free account
Features
Can be used at high speeds with stable torque
Picking the balls up in the tangential direction enables high-speed rotation at a maximum speed of 5,000 min-1 (DN value: 100,000) and produces stable torque even when running at high speeds for long periods of time.
Compact shape optimal for space-saving designs
The compact design contributes to decreased equipment size due to a maximum outer diameter size reduction of 30% compared to conventional precision ball screws.
For availability please contact your local THK dealer.
Please create a free account to our Technical Support Site to download catalogs.
>Create a free account
THK RHYTHM(THAILAND) CO., LTD. LM System Division Bangkok Branch
Bangna Tower,Tower A #1701 2/3 M.14 Bangna-Trad Highway Km 6.5, Bangkaew,Bangplee,Samutprakarn 10540 Thailand
โทร: +66-0-2751-3001 / แฟกซ์: +66-0-2751-3003
thk.support@trtc.co.th