Cross-Roller Table
Base tap Model VRT
Miniature type whose base has tapped holes.All stainless steel for high corrosion resistance, model VRT-M is also offered as a series.
Mounting Hole Model VRT-A
Miniature type whose base has mounting holes.All stainless steel for high corrosion resistance, model VRT-AM is also offered as a series.
Mounting Hole Model VRU
With this type, a Cross-Roller Guide is incorporated between the table and the base, both of which are machined to high accuracy.