Linear Ball Slide
With Rack Model LSP
Its cage, based on that of model LS, has a rack and pinion mechanism, thereby preventing the cage from slipping.
Without Rack Model LS
A highly corrosion resistant slide unit with an extremely small friction coefficient.
With Rack Model LSC
The base contains an air cylinder for drive. Feeding air from the two ports on the side face of the base allows the slide to perform reciprocating motion.