Linear Bushing Flange-less Type
Standard Type is the most standard type with a wide range of applications.
Clearance-adjustable Type is a standard nut with a slit in the direction of the LM shaft.The clearance between the LM shaft and housing can be adjusted by installing the shaft to a housing with an adjustable inner diameter.
Open Type is the nut features a cut equal to the width of one row of ball bearings (50° to 80°).This enables it to be used even in locations where the LM shaft is supported by a column orfulcrum.In addition, the clearance can be adjusted.Incorporates two standard type retainers, giving it a large net rated load.
Long Type is incorporates two standard type retainers, giving it a large net rated load.
Shaft Diameter (mm) : 3,4,5,6,8,10,12,13,16,20,25,30,35,38,40,50,60,80,100,120
Types
Highlight feature tags
- Clearance-adjustable type
- Open type
- Long type
- Flange-less
- Resin
- Metal
- Stainless steel
- Clearance-adjustable type
- Open type
- Flange-less
- Resin
Basic load rating N : Basic dynamic load rating 139 to 7650 / Basic static load rating 108 to 10000
Shaft Diameter (mm) :
3,4,5,6,8,10,12,13,16,20,25,30,35,40,50,60
- Clearance-adjustable type
- Open type
- Flange-less
- Metal
Basic load rating N : Basic dynamic load rating 206 to 16400 / Basic static load rating 265 to 40000
Shaft Diameter (mm) :
6,8,10,12,13,16,20,25,30,35,38,40,50,60,80,100,120
- Clearance-adjustable type
- Open type
- Flange-less
- Resin
- Stainless steel
Basic load rating N : Basic dynamic load rating 88.2 to 2160 / Basic static load rating 108 to 4020
Shaft Diameter (mm) :
3,4,5,6,8,10,12,13,16,20,25,30,35,40
- Clearance-adjustable type
- Open type
- Flange-less
- Resin
Basic load rating N : Basic dynamic load rating 206 to 7350 / Basic static load rating 265 to 16000
Shaft Diameter (mm) :
5,8,12,16,20,25,30,40,50,60,80
- Long type
- Flange-less
- Resin
Basic load rating N : Basic dynamic load rating 88.2 to 4710 / Basic static load rating 108 to 10000
Shaft Diameter (mm) :
3,4,5,6,8,10,12,13,16,20,25,30,35,40,50,60
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Model Number Coding
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |