Caged Ball LM Guide Super-Low Waving Model SPR
Model SPR achieves super-low waving comparable to hydrostatic guides. In addition, the deformation of the ball is minimized to achieve ultra-high rigidity that surpasses even roller guides.
Size : 15,20,25,30,35,45
Types
Highlight feature tags
- Ultra long block
- Bolts mounted from above
- Ultra long block
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 22.5 to 178 / Basic static load rating 58.2 to 434
Size :
15,20,25,30,35,45
Features
We achieve ultra-low waving and high rigidity through our unique technology.

Eight raceway grooves
Doubling the number of grooves halves the load on the balls and enables ultra-low waving on a nanoscopic scale.

Small-diameter balls
The increased number of loadbearing balls stabilizes support and reduces compression when under a load.

Ultra-long blocks
More balls can be incorporated, reducing each ball's individual load.Demonstrates ultra-low waving and ultra-high rigidity.
Ultra-low waving
Ultra-low waving performance that breaks conventional standards.
Proficient in nanometer stroke applications.
Waving Evaluation
The product was installed on a single-axis table, and the vertical and horizontal displacement during operation was measured. SPR/SPS models have 1/10 the waving value compared to our conventional, standard LM Guide models (100 nm-300 nm).
| Tested model | SPS25LR |
|---|---|
| Rail span | 250mm |
| Block span | 250mm |
| Measurement point | Upper 250 mm of the middle of the table |
| Measurement direction | Vertical and horizontal |



Ultra-high Rigidity
Achieves overwhelming rigidity with small-diameter balls and ultra-long blocks.
Improves the precision of load-bearing strokes and provides stable motion.
Rigidity Comparison and Evaluation
A force was applied to the product from above or below, and the resulting displacement was measured. It achieves even higher rigidity than a roller guide.
* This test was intended to compare the clearance C1.
Lineup
|
Each Model |
Model No. |
||||||
| 15 | 20 | 25 | 30 | 35 | 45 | ||
| SPR | ○ | ○ | ○ | ○ | ○ | ○ | |
Effective on radial loads when force is applied perpendicular to the shaft. Suitable for the stroke of heavy machines.
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Standard Lengths and Maximum Lengths of LM Rails
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |