1. Home
  2. Product Information
  3. LM Guide®
  4. Selection Criteria

Selection Criteria Selection flow based on function conditions

The following flowchart can be used as reference for selecting an LM Guide.

  1. 1

    Determining the Operating Conditions

    Determine the necessary conditions for designing the load on the LM Guide.

    • Mounting orientation
    • Symbol for number of axes
  2. 2

    Selecting a Type

    Select a type that matches the conditions and temporarily decide an approximate size.

  3. 3

    Applied Load

    Calculate the applied load on the LM block.

    • Calculating the applied load
    • Load rating of an LM Guide in each direction
  4. 4

    Equivalent Load

    Convert the load applied on each LM block
    in each direction into an equivalent load.

  5. 5

    Static Safety Factor

    Obtain the value of the static safety factor from the basic static load rating and the maximum applied load.

  6. 6

    Average Load

    Calculate the average load by finding the mean of the applied load fluctuating during movement

  7. 7

    Nominal Life

    Calculate the the distance traveled based on the nominal life equation.

  8. 8

    Select Options to Suit the Environment

    • Contamination Protection
    • Lubrication: type of lubricant, lubrication method
    • Corrosion Prevention: material, surface treatment
  9. Selection Completed