Full-Ball LM Guide Global Standard Model HSR
A global standard size LM Guide in which each row of balls is placed at a contact angle of 45° so that the rated loads applied to the LM block are uniform in the four directions (radial, reverse-radial, and lateral directions), enabling the LM Guide to be used in all orientations.
Size : 8,10,12,15,20,25,30,35,45,55,65,85,100,120,150
Types
Highlight feature tags
- Flange
- Long block LM Guide
- Bolts mounted from above and below
- Bolts mounted from above
- Bolts mounted from below
- Bolts mounted from side
- Short block (LM Guide)
- Flange
- Bolts mounted from below
- Short block (LM Guide)
Basic load rating(kN):Basic dynamic load rating 0.85 to 3.95 / Basic static load rating 1.24 to 5.39
Size :
8,10,12
- Bolts mounted from above
- Short block (LM Guide)
Basic load rating(kN):Basic dynamic load rating 0.85 to 3.95 / Basic static load rating 1.24 to 5.39
Size :
8,10,12
- Flange
- Bolts mounted from above and below
Basic load rating (kN): Basic dynamic load rating 10.9 to 195 / Basic static load rating 15.7 to 228
Size :
15,20,25,30,35,45,55,65
- Flange
- Long block LM Guide
- Bolts mounted from above and below
Basic load rating (kN): Basic dynamic load rating 14.2 to 249 / Basic static load rating 22.9 to 323
Size :
15,20,25,30,35,45,55,65
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 1.08 to 304 / Basic static load rating 2.16 to 355
Size :
8,10,12,15,20,25,30,35,45,55,65,85
- Long block LM Guide
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 23.9 to 367 / Basic static load rating 35.8 to 464
Size :
15,20,25,30,35,45,55,65,85
- Flange
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 304 / Basic static load rating 355
Size :
85
- Flange
- Long block LM Guide
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 367 / Basic static load rating 464
Size :
85
- Flange
- Bolts mounted from below
Basic load rating (kN): Basic dynamic load rating 304 / Basic static load rating 355
Size :
85
- Flange
- Long block LM Guide
- Bolts mounted from below
Basic load rating (kN): Basic dynamic load rating 367 / Basic static load rating 464
Size :
85
- Bolts mounted from side
Basic load rating (kN): Basic dynamic load rating 10.9 to 195 / Basic static load rating 15.7 to 228
Size :
15,20,25,30,35,45,55,65
- Flange
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 19.8 to 304 / Basic static load rating 27.4 to 355
Size :
20,25,30,35,45,55,65,85
- Flange
- Bolts mounted from below
Basic load rating (kN): Basic dynamic load rating 19.8 to 304 / Basic static load rating 27.4 to 355
Size :
20,25,30,35,45,55,65,85
- Flange
- Long block LM Guide
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 23.9 to 367 / Basic static load rating 35.8 to 464
Size :
20,25,30,35,45,55,65,85
- Flange
- Long block LM Guide
- Bolts mounted from below
Basic load rating (kN): Basic dynamic load rating 23.9 to 367 / Basic static load rating 35.8 to 464
Size :
20,25,30,35,45,55,65,85
- Flange
- Long block LM Guide
- Bolts mounted from above
- Bolts mounted from below
Basic load rating (kN): Basic dynamic load rating 441 to 518 / Basic static load rating 540 to 728
Size :
100,120,150
Features
Structure and Features
Balls roll in four rows of raceways precision-ground on an LM rail and an LM block, and endplates incorporated in the LM block allow the balls to circulate. Since retainer plates hold the balls, they do not fall off even if the LM rail is pulled out (except models HSR 8, 10 and 12). Each row of balls is placed at a contact angle of 45° so that the rated loads applied to the LM block are uniform in the four directions (radial, reverse radial and lateral directions), enabling the LM Guide to be used in all orientations. In addition, the LM block can receive a well-balanced preload, increasing the rigidity in the four directions while maintaining a constant, low friction coefficient. With the low sectional height and the high rigidity design of the LM block, this model achieves highly accurate and stable straight motion.
4-way Equal Load
Each row of balls is placed at a contact angle of 45° so that the rated loads applied to the LM block are uniform in the four directions (radial, reverse radial and lateral directions), enabling the LM Guide to be used in all orientations and in extensive applications.
High Rigidity Type
Since balls are arranged in four rows in a well-balanced manner, a large preload can be applied and the rigidity in four directions can easily be increased.
Self-adjustment Capability
The self-adjustment capability through front-to-front configuration of THK’s unique circular-arc grooves (DF set) enables a mounting error to be absorbed even under a preload, thus to achieve highly accurate, smooth straight motion.
High Durability
Even under a preload or excessive biased load, differential slip of balls does not occur. As a result, smooth motion, high wear resistance, and long-term maintenance of accuracy are achieved.
Stainless Steel Type also Available
A special type which LM block, LM rail and balls are made of stainless steel is also available.
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Standard Lengths and Maximum Lengths of LM Rails
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Tapped-hole LM Rail Type of Model HSR
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |