LM Guide Models for Special Environments High-Temperature Model HSR-M1
A highly corrosion resistant LM Guide that achieves a maximum service temperature of 150℃.
Size : 15,20,25,30,35
Types
Highlight feature tags
- Flange
- Long block LM Guide
- Bolts mounted from above and below
- Bolts mounted from above
- Bolts mounted from side
- Flange
- Bolts mounted from above and below
Basic load rating (kN) : Basic dynamic load rating 10.9 to 53.9 / Basic static load rating 15.7 to 70.2
Size :
15,20,25,30,35
- Flange
- Long block LM Guide
- Bolts mounted from above and below
Basic load rating (kN) : Basic dynamic load rating 14.2 to 65 / Basic static load rating 22.9 to 91.7
Size :
15,20,25,30,35
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 10.9 to 70.2 / Basic static load rating 15.7 to 53.9
Size :
15,20,25,30,35
- Long block LM Guide
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 14.2 to 65 / Basic static load rating 22.9 to 91.7
Size :
15,20,25,30,35
- Bolts mounted from side
Basic load rating (kN): Basic dynamic load rating 10.9 to 53.9 / Basic static load rating 15.7 to 70.2
Size :
15,20,25,30,35
Features
Structure and Features

Balls roll in four rows of raceways precision-ground on an LM rail and an LM block, and endplates incorporated in the LM block allow the balls to circulate.Each row of balls is placed at a contact angle of 45° so that the rated loads applied to the LM block are uniform in the four directions (radial, reverse radial and lateral directions), enabling the LM Guide to be used in all orientations.The high temperature type LM Guide is capable of being used at service temperature up to 150°C thanks to THK’s unique technologies in material, heat treatment and lubrication.
Maximum Service Temperature: 150°C
Use of stainless steel in the endplates and high temperature rubber in the end seals achieves the maximum service temperature of 150°C.
Dimensional Stability
Since it is dimensionally stabilized, it demonstrates superb dimensional stability after being heated or cooled (note that it shows linear expansion at high temperature).
Highly Corrosion Resistant
Since the LM block, LM rail and balls use stainless steel, which is highly corrosion resistant, this model is optimal for clean room applications.
High Temperature Grease
This model uses high temperature grease that shows little grease-based fluctuation in rolling resistance even if temperature changes from low to high levels.
Dimensional Stability Data
Since this model has been treated for dimensional stability, its dimensional change after being cooled or heated is only minimal.


Note1) The above data on overall length and curvature indicate dimensional change when the LM rail is cooled to normal temperature after being heated at 150°C for 100 hours.
Note2) The samples consist of high temperature, standard and stainless steel types of model HSR25 + 580L.
Rolling Resistance Data in Relation to Grease
Use a high temperature grease with which the rolling resistance of the LM system little fluctuates even temperature changes from a normal to high range.


For the measurements above, model HSR25M1R1C1 is used.
Thermal Characteristics of LM Rail and LM Block Materials
Specific heat capacity: 0.481 J/(g・K)
Thermal conductivity: 20.67 W/(m・K)
Average coefficient of linear expansion: 11.8×10-6/°C
Service Life
When using this product in temperatures higher than 100°C, always multiply the basic dynamic load rating by the temperature coefficient when calculating the rated service life. See Calculating the Modified Nominal Life for details.
Detailed information for each model number
Dimensional drawing/Dimensional table
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature -
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
| Products | Contents |
|---|---|
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Standard Lengths and Maximum Lengths of LM Rails
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature -
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
| Products | Contents |
|---|---|
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |