LM Guide Models for Special Environments Medium-to-Low Vacuum Model HSR-M1VV
Operable in various environments at pressure between atmospheric pressure and vacuum. Capable of withstanding baking temperature up to 200°C.
Size : 15
Types
Highlight feature tags
- Bolts mounted from above
- Bolts mounted from above
Basic load rating(kN) : Basic dynamic load rating 10.9 / Basic static load rating 15.7
Size :
15
Features
Structure and Features

Features
- Operable in various environments at pressure between atmospheric pressure and vacuum (10 -3 [Pa]).
- Capable of withstanding baking temperature up to 200°C *
- Use of a newly developed labyrinth end seal dedicated for Medium-to-Low Vacuum increases grease retention and allows extended use in vacuum.
- Use of grease designed for Medium-to-Low Vacuum achieves a stable rolling resistance.
* If the baking temperature exceeds 100°C, multiply the basic load rating with the temperature coefficient.
Structure of the labyrinth end seal dedicated for Mediumto-Low Vacuum
The labyrinth end seal dedicated for Medium-to-Low Vacuum forms a multi-stage space as shown in the figure on the right to minimize the pressure difference between adjacent stages. This reduces the out-flow velocity of the oil inside the LM block to a minimum. In addition, the seal will not affect the rolling resistance since it does not contact the LM rail.

Achievable vacuum level
The LM Guide for Medium-to-Low Vacuum demonstrates an excellent achievable vacuum level.
[Test conditions] Temperature: 25°C (±5°C)
|
HSR15M1RVV |
HSR15R (for |
|
|---|---|---|
|
Grease |
Grease for Medium- |
AFB-LF Grease |
|
Seal |
Labyrinth end seal |
None |
|
Endplate |
Stainless steel |
Resin |

Achievable vacuum level
Rolling resistance
The grease used in the LM Guide for Medium-to-Low Vacuum has a smaller rolling resistance than conventional fluorine grease and ensures stable rolling motion.
Specimen: HSR15M1RVV
Temperature: 25°C (±5°C)
Pressure: atmospheric pressure

Rolling resistance fluctuation
Precautions on Design
If a large moment is applied to a system consisting of one LM rail or one LM block per shaft, the labyrinth end seal may contact the LM rail, which could affect the system’s motion. If a moment is applied, it is recommended to use two rails with two LM blocks per rail. Contact THK for details.
Detailed information for each model number
Dimensional drawing/Dimensional table
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature -
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
| Products | Contents |
|---|---|
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Standard Lengths and Maximum Lengths of LM Rails
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature -
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
| Products | Contents |
|---|---|
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |