LM Guide Models for Special Environments High-Temperature Model RSX-M1
A highly corrosion resistant miniature LM Guide that achieves a maximum service temperature of 150℃.
Size : 9,12,15
Types
Highlight feature tags
- Long block LM Guide
- Wide block
- Bolts mounted from above
- Bolts mounted from above
Basic load rating(kN) : Basic dynamic load rating 2.22 to 5.59 / Basic static load rating 3.06 to 6.78
Size :
9,12,15
- Long block LM Guide
- Bolts mounted from above
Basic load rating(kN) : Basic dynamic load rating 2.94 to 8.27 / Basic static load rating 4.59 to 11.8
Size :
9,12,15
- Wide block
- Bolts mounted from above
Basic load rating(kN) : Basic dynamic load rating 2.80 to 7.43 / Basic static load rating 4.28 to 10.1
Size :
9,12,15
- Long block LM Guide
- Wide block
- Bolts mounted from above
Basic load rating(kN) : Basic dynamic load rating 3.48 to 9.87 / Basic static load rating 5.81 to 15.2
Size :
9,12,15
Features
Structure and Features
Balls roll in two rows of raceways precision-ground on an LM rail and an LM block, and endplates incorporated in the LM block allow the balls to circulate. Despite being compact, the product’s ball contact structure is capable of receiving loads in all directions, and it can be used individually in locations with space limitations or where moments are applied. The high temperature type miniature LM Guide Model RSX-M1 is capable of being used at service temperatures up to 150°C thanks to THK’s unique technologies in material, heat treatment, and lubrication.
Maximum Service Temperature: 150°C
Use of stainless steel in the endplates and high temperature rubber in the end seals achieves the maximum service temperature of 150°C.
Dimensional Stability
Since it is dimensionally stabilized, it demonstrates superb dimensional stability after being heated or cooled (note that it shows linear expansion at high temperature).
Highly Corrosion Resistant
Since the LM block, LM rail and balls use stainless steel, which is highly corrosion resistant, this model is optimal for clean room applications.
High Temperature Grease
This model uses high temperature grease that shows little grease-based fluctuation in rolling resistance even if temperature changes from low to high levels.
Thermal Characteristics of LM Rail and LM Block Materials
● Specific heat capacity: 0.481 J/(g・K) ● Thermal conductivity: 20.67 W/(m・K) ● Average coefficient of linear expansion: 11.8×10-6/℃
Service Life
When using this product in temperatures higher than 100°C, always multiply the basic dynamic load rating by the temperature coefficient when calculating the rated service life. SeeCalculating the Modified Nominal Lifefor details.
Detailed information for each model number
Dimensional drawing/Dimensional table
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature -
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
| Products | Contents |
|---|---|
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Standard Lengths and Maximum Lengths of LM Rails
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature -
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
| Products | Contents |
|---|---|
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |