Full-Ball Type LM Guide Actuator Model KR Compact Series KR26 Models KR26-A/KR26-B Without Cover, Direct Motor Coupling

A:Representative model of KR.
B:Equipped with two units of the inner block of model KR-A, this model achieves higher rigidity and higher load carrying capacity.

  • High rigidity
  • High accuracy
  • 4-way equal load
  • Long block (LM Guide actuator)
  • Space saving

LM guide unit basic load ratings(N) : Basic dynamic load rating 7240 / Basic static load rating 12150
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

Cover

  • Bellows (for KR)
  • Bellows (for SKR)

Lubrication

Lubrication

  • QZ Lubricator (for KR)
  • QZ Lubricator (for SKR)

other

Sensor

  • Sensor (for KR)
  • Sensor (for SKR)

Flange / Bracket

  • Intermediate Flange Direct Coupling (for KR)
  • Intermediate Flange Direct Coupling (for SKR)
  • Intermediate Flange Wrap (for KR)
  • Intermediate Flange Wrap (for SKR)
  • XY Bracket
  • XY Bracket (for SKR)
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Stroke (mm)
(stroke between mechanical stoppers)
Type A / Type B
Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
60(69)/ -
110(119)/45(55)
160(169)/95(105)
210(219)/145(155)

*marks are not available for guest members.

Note) Clicking on the Designer icons will take you to semi-custom products.