Precision Caged Ball Screw High-load High-speed Ball Screw Model SBKH Model SBKH

Model SBKH is a ball screw that achieves a high load carrying capacity and is capable of highspeed operation (92 m/min at a maximum).

  • Long-term maintenance free
  • High speed
  • High-load ball screw
  • Large lead
  • No preload
  • End-cap type
  • Precision positioning (ball screw)

DN value : 130000
Screw shaft diameter (mm) : 63,80,100,120
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • Contamination Protection Seal for Ball Screws Labyrinth seal
  • Contamination Protection Seal for Ball Screws Brush seal
  • Wiper Ring
  • Canvas seal
  • Thin Film Seal
  • Dust Cover for Ball Screws

Lubrication

  • QZ Lubricator

Rustprevention

  • Surface Treatment

Other

  • Dimensions of Each Model with an Option Attached
  • Additional Machining for Shaft Ends
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
  • Note 1) The permissible load Fp* indicates the maximum axial load that the Ball Screw can receive.If desiring both ends of the screw shaft to be larger than the screw shaft diameter, contact THK.
  • Note 2) See Certain precautions are necessary regarding the assembly method. (Examples of Assembling Models HBN-V, HBN-K, HBN and SBKH)
  • Note 3) For high-load ball screws, the standard maximum length of the screw shaft is 3000 mm. For lengths greater than this, please contact THK.
  • Note1) There will be no dimensional change after the seal is attached.
  • Note2) The rigidity values (K) in the table represent spring constants, each obtained from the load and the elastic deformation under an axial load equal to 30% of the basic axial dynamic load rating (Ca).These values do not include the rigidity of the components related to mounting the ball screw nut. Therefore, it is normally appropriate to regard roughly 80% of the rigidity value (K) in the table as the actual value.If the axial load (Fa) is not 0.3 Ca, the rigidity value (KN) is obtained from the following equation.
Model number coding
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No. Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
SBKH 6332-3.8
SBKH 6340-7.6
SBKH 8050-7.6
SBKH 8060-7.6
SBKH 10050-7.6
SBKH 10060-7.6
SBKH 12060-7.6

*marks are not available for guest members.