Utility Slide ATG Model ATG22

To meet the needs of the logistics and railway industries, the Utility Slide ATG combines the benefits of conventional slide rails with the technology THK cultivated with the LM Guide in order to improve the permissible load and extend the service life.

  • Circular-arc groove
  • High load

Select display items

Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.

  • Select all
  • Deselect all

Detailed information

    THK Online Services
    Member-Exclusive Content

    These contents can be accessed

    after registering as a member.

    Log in/Register Click here for THK Online Services details

    Benefit 1: Useful features

    • Easy product comparisonsHighlight feature
    • Save items for laterreview Favorites feature

    Benefit 2: Exclusive content

    Products Contents
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Display result

Detailed information
Dimensional drawing/Dimensional table

Detailed information

Dimensional drawing/Dimensional table

  • Note 1) The permissible load and weight are the values for one set of two slide rails.
  • Note 2) Contact THK if a non-standard length longer than the maximum standard length, a special length, or a special stroke is desired.
Model Number Coding

Example Combinations

* Combinations can be specified when you place your order.Please contact THK.

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Check detailed information with the tool

Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.

Model No. Optimal Product
Selection Tool*
Life Calculator* CAD
Download*
Catalog
Download
Manual
Download
ATG22S+130L
ATG22S+210L
ATG22S+290L
ATG22S+370L
ATG22S+450L
ATG22S+530L
ATG22S+610L
ATG22S+690L

*marks are not available for guest members.