Application Examples
-
Adjusting CCD camera position
-
Adjusting the camera position for glass substrate or film inspection machines
-
Adjusting the focus or position of microscope samples
-
Adjusting prober position
-
Positioning laser displacement meters
-
Positioning laser displacement meters
-
Adjusting camera AF positions
-
Positioning dispensers
-
Adjusting laser focal points
Fix Stages
Fix Stage features
-
Example
1After adjusting the position, the stage ends up moving when the clamp is used.

-
Example
2The stage ends up moving because of forgetting to use the clamp.

-
Example
3The stage ends up moving because the clamp comes loose.

The Fix Stage is the solution!

After adjusting the position,the stage doesn’t move even though it doesn’t have a clamp!
- Once the stage has been moved and its position has been adjusted,it can immediately be fixed in place, and there is no need to use a clamp.
- Thanks to a uniquely developed special mechanism, the stage doesn't move after the position has been adjusted.

What does it mean to not move after position adjustment?
- Fix stages use a hex wrench for movement.
- The stage hardly moves even when the stage surface is directly manipulated.It will not move even when it is not clamped.
What's "Fix stage"
| TTHK CHUO | LTravel direction | SStage type | - | TStage type | 40stage surface | 51Design symbol | FXFix stage |
|---|---|---|---|---|---|---|---|
| L…Linear | S…Single | T…Thin type | 25…□25 | 51 | |||
| R…Rotary | D…Double | P…permeation type | 40…□40 | 52 | |||
| T…Tilt | V…Z lift | No Symbol…Normal type | 60…□60 |
*The Design symbol of Thin type or Goniometer type (the center of rotation is 40mm) is “52”.
Line Up
-
X Stage -
XY Stage -
Thin Type X Stage -
Thin Type XY Stage -
Goniometer Stage -
2-Axis Goniometer Stage -
Transmission Rotary Stage -
Z Lift Stage -
Transmission Type
X Stage -
Transmission Type
XY Stage -
Rotary Stage -
2-Axis Tilt Stage for Alignment
Manual Stages
- Features
-
- Selecting a manual stage is easy because the stage surface dimensions, travel amount, travel accuracy, etc., are made clear.
- The stage surface mounting screw holes and base surface mounting holes are compatible, enabling them to be combined to suit customer specifications.
- Almost all stages are equipped with a clamping mechanism as standard.
High-Grade Aluminum Stages
-
X Stage -
XY Stage -
Z Stage -
Rotary Stage -
XYZ Stage -
XYZ Rotary Stage
High-Grade Stages (Stainless Steel)
-
X Stage -
XY Stage -
Z Stage -
Z Lift Stage
Thin VB Stages
-
X, XY Stage
Slim Stages, Cross Roller Stages
-
X, XY Stage -
Z Stage -
XYZ Stage -
XYZ Rotary Stage -
Z Lift Stage
Others
-
X, XY Stage -
Z Stage -
XZ Stage -
XYZ Stage -
Long-Distance Stage -
Z Lift Stages -
Rotary Stages -
Tilt Stage -
Tilt/Rotary Stage -
XZ, YZ, XYZ Stage