Skip to Contents


ទំព័រដើម > Introducing the Full-Roller Type Cross-Roller Ring: Providing High Rigidity and Compatibility with Special Environments

July 3, 2025 

Introducing the Full-Roller Type Cross-Roller Ring: Providing High Rigidity and Compatibility with Special Environments

 THK is adding Full-Roller type products to its lineup of cross-roller rings.

Full-Roller cross-roller ring

Full-Roller cross-roller ring

 Cross-roller rings are roller bearings with high rotational accuracy that can bear loads in every direction. This makes it possible for a single bearing to tolerate radial loads, axial loads, and moment loads from all directions.

 Cross-roller rings have historically been composed of cylindrical rollers separated by spacer retainers and arranged orthogonally one after another inside a 90° V-shaped groove. Now, six Full-Roller type models (RUV, RBV, REV, RAV, RAUV, and RBUV) are being added to expand the cross-roller ring lineup by a total of 172 model types. These products omit spacer retainers to contain more rollers, which means they deliver higher rigidity and load-carrying capacity while retaining the dimensions of existing retainer-type models for the sake of interchangeability.
 With primary components made of metal, these products can also be used in an array of special environments like vacuums and places where outgassing isn’t possible. They can also be used in the highly demanding special environments of the semiconductor manufacturing equipment and robotics fields.

 THK will continue to contribute to high accuracy, high rigidity, and high-speed performance for a wide range of equipment, from general industrial machinery to precision machinery and high-accuracy machine tools.

Features

Interchangeable with existing products

 Dimensions identical to those of standard spacer retainer-type models provide interchangeability with no need to change installation interfaces like housings.

High load capacity

 With more rollers, the new models have greater rigidity and load-carrying capacity than the standard ones.

Usable in vacuum environments

 With primary components made of metal, these models are suited to an array of special environments like vacuums and places where outgassing proves problematic.

Related information

>Product Information for Cross-Roller Ring

  THK LM SYSTEM Pte. Ltd. 
38 Kaki Bukit Place LM Techno Building Singapore 416216
TEL:+65-6884-5500 / Fax:+65-6884-5550
e-Mail : sales@thksg.com

whatsapp       Facebook