Skip to Contents


ទំព័រដើម > SEMI-Custom Order Series Linear Motor Actuator GLM Model

SEMI-Custom Order Series Linear Motor Actuator GLM Model

A more affordable, optimally redesigned.Semi-Custom Order Series Linear Motor Model GLM that achieves unprecedented cost-effectiveness among linear motors.


GLM-AP_1
Recommended for customers who are transporting objects farther than 1m and want to:
  • Lower costs when precision is not required
  • Lower cycle times

 

 

 

catalogdownload

For availability please contact your local THK dealer.

Please create a free account to our Technical Support Site to download catalogs.
>Create a free account

Immediate Benefits from the Upgrade

Benefit 1:Faster speed with significantly improved repeatability

 

Benefit 2: Easy to perform maintenance

Completely eliminates the hassle of periodically replacing and adjusting the tension of timing belts.

Mechanical Structure of an Actuator with a Linear Motor Drive

Pro:
Few components and no need to make adjustments
Can be used with same setting method as a rotary servo motor

Con:
Appears to have a high installation cost

■ Additional components required:
The Model GLM contains all necessary components.
※This product can also be provided without a servo driver if requested.

■ Required work:

None
THK adjusts the product before delivery.

 

 

 

Linear encoders constitute a large portion of component costs, but the new scaleless type does not require one.

The Model GLM achieves unprecedented cost-effectiveness among linear motor products.

Comparison: Mechanical Structure of an Actuator with a Belt Drive

Pro:
Can use in combination with familiar servo motors

Con:
Features many components and requires adjustment when assembling

■ Additional components required:
① Reduction gear
② Servo motor
③ Servo driver
④ Relay cable

■ Work required for mechanical parts:

① Installing parts (reduction gear, etc.)
② Adjusting the timing belt

 

 

 

 

catalogdownload

For availability please contact your local THK dealer.

Please create a free account to our Technical Support Site to download catalogs.
>Create a free account


  THK LM SYSTEM Pte. Ltd. 
38 Kaki Bukit Place LM Techno Building Singapore 416216
TEL:+65-6884-5500 / Fax:+65-6884-5550
e-Mail : sales@thksg.com

whatsapp       Facebook