Spline Nut
These plain spline nuts, manufactured from a special alloy in a die casting process, are used with highly accurate shafts. The shaft is formed by a a rolling process which maintains the outer surface material properties to provide high wear resistance.
Product lineup
| Model DP/DPM | The spline shaft's surface is provided with a mirror finish so that smooth sliding motion is achieved. Combined with the nut, the large contact area and the part concentricity, enables the running centre to be automatically provided when torque is applied, so allowing stable torque transmission. | Details / Product lineup |