Full-Roller LM Guide Miniature Roller Type Model HRG
As the smallest roller type guides, the HRG achieve higher rigidity and a longer service life than other LM Guide models of similar size.
Size : 8,10,12
Types
Highlight feature tags
- Flange
- Long block LM Guide
- Bolts mounted from above and below
- Bolts mounted from above
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 1.02 to 3.72 / Basic static load rating 2.29 to 8.71
Size :
8,10,12
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 1.43 to 5.21 / Basic static load rating 3.54 to 13.47
Size :
8,10,12
- Long block LM Guide
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 1.89 to 6.59 / Basic static load rating 4.79 to 18.22
Size :
8,10,12
- Flange
- Bolts mounted from above and below
Basic load rating (kN): Basic dynamic load rating 3.72 / Basic static load rating 8.71
Size :
12
- Flange
- Bolts mounted from above and below
Basic load rating (kN): Basic dynamic load rating 5.21 / Basic static load rating 13.47
Size :
12
- Flange
- Long block LM Guide
- Bolts mounted from above and below
Basic load rating (kN): Basic dynamic load rating 6.59 / Basic static load rating 18.22
Size :
12
Features
Smallest Roller Guide
The Model HRG uses the technology THK has cultivated with its roller type LM Guide products in order to achieve miniature model sizes.These compact external dimensions make the Model HRG perfect for applications that need to save on space.
Long Service Life
The Model HRG uses rollers as the rolling element, granting it a longer service life than even THK’s previous miniature LM Guide products. In addition, the use of rollers enables it to achieve high rigidity.
4-Way Equal Load
The Model HRG is designed to have an equal basic load rating on the LM block for all four directions.* As a result, this model can be used in any orientation, enabling a wide variety of applications.
* Four directions: radial, reverse-radial, and horizontal


Structure
Lineup
| Block type | HRG8 | HRG10 | HRG12 | |
|---|---|---|---|---|
| Short type | SR | ○ | ○ | ○ |
| SC | - | - | ○ | |
| Standard type | R | ○ | ○ | ○ |
| C | - | - | ○ | |
| Long type | LR | ○ | ○ | ○ |
| LC | - | - | ○ | |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Standard Lengths and Maximum Lengths of LM Rails
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |