LM Guide Models for Special Environments
We have created a series of LM Guide models that are suited to use in special environments with high temperature or requiring high corrosion resistance.
Types
Highlight feature tags
- Dry Lubrication S-Compound Film
- Oil-Free
- High accuracy
- Lightweight
- Self-adjusting capability
- 4-way equal load
- Radial
- Miniature
- High temperature
- High corrosion resistance
- Medium-to-low vacuum
- Stainless steel
- Low permeability
High-Temperature Model HSR-M1
- High accuracy
- Self-adjusting capability
- 4-way equal load
- High temperature
Size : 15,20,25,30,35
High-Temperature Model SR-M1
- High accuracy
- Self-adjusting capability
- Radial
- High temperature
Size : 15,20,25,30,35
High-Temperature Model RSX-M1
- High accuracy
- 4-way equal load
- Miniature
- High temperature
Size : 9,12,15
High-Temperature Model RSR-M1
- High accuracy
- Lightweight
- 4-way equal load
- Miniature
- High temperature
Size : 9,12,15,20
Corrosion-Resistant Model HSR-M2
- High accuracy
- Self-adjusting capability
- 4-way equal load
- High corrosion resistance
Size : 15,20,25
Low-Magnetic Permeability Model HSR-M3
- High accuracy
- Low permeability
- 4-way equal load
Size : 15,20,25
Medium-to-Low Vacuum Model HSR-M1VV
- High accuracy
- 4-way equal load
- Medium-to-low vacuum
Size : 15
Model SR-MS
- Oil-Free
- Dry Lubrication S-Compound Film
- High accuracy
- High temperature
- Stainless steel
Sizes : 15,20
Features
High-Temperature LM Guide
- The use of stainless steel in the end plates and high-temperature rubber in the end seals achieves the maximum service temperature of 150°C.
- These products have undergone processing which grants superb dimensional stability even when heated or cooled (though they do expand some at high temperatures).
- Since the LM block, LM rail, and balls use stainless steel, which is highly corrosion resistant, these models are optimal for clean room applications.
- These models use high-temperature grease that shows little grease-based fluctuation in rolling resistance even if the temperature changes from normal to high.
LM Guide for Medium-to-Low Vacuums
- This LM Guide can be used in various environments ranging from atmospheric pressure to a vacuum (10-3[pa]).
- This product is capable of withstanding baking temperatures up to 200°C.
(If the baking temperature exceeds 100°C, multiply the basic load rating by the temperature coefficient.) - The use of a labyrinth end seal designed for medium-to-low vacuums increases grease retention and allows extended use in a vacuum.
- The use of a grease designed for medium-to-low vacuums enables stable rolling resistance.
Corrosion-Resistant LM Guide
- The LM rail uses the highly corrosion-resistant, austenitic stainless steel SUS304, and the LM block and balls are made of SUS431, the martensitic stainless steel with the highest corrosion resistance. This enables a drastic increase in corrosion resistance over conventional stainless steel (SUS440C).
Corrosion Resistance Comparison