THK Isolation Module, model TGS
Module Structure
Example of linked modules
Modules can be linked easily, and feature flat construction for high rigidity.

| Bearing module | Linking module |
|---|---|
|
|
|
|
|
Module dimensions
| Model | Bearing module | Linking module |
|---|---|---|
| Unit dimensions | ![]() |
|
| 500 (W) x 500 (D) x 100 (H) mm | 500 (W) x 500 (D) x 37 (H) mm | |
| Maximum displacement | ±250mm | - |
| Bearing load | Up to 750kgf per module | - |
| Isolation direction | Horizontal direction | |
| Table mass | Approximately 19kg | Approximately 9kg |