Skip to Contents


TRANG CHỦ > Precision Ball Screw with Finished Shaft Ends Model SDA-VZ Lineup Expanded by 79 Types with Addition of ⌀15 and ⌀20 Screw Shaft

April 21, 2025 

Precision Ball Screw with Finished Shaft Ends Model SDA-VZ Lineup Expanded by 79 Types with Addition of ⌀15 and ⌀20 Screw Shaft Diameters

 THK  has expanded its lineup of the Precision Ball Screw with Finished Shaft Ends Model SDA-VZ.

Finished Shaft Ends SDA-VZ

Precision Ball Screw with Finished Shaft Ends Model SDA-VZ

 Precision Ball Screw with Finished Shaft Ends Model SDA-VZ is a precision ball screw with a screw shaft that has its end shape standardized to fit the corresponding support unit. The pre-machined shaft ends allow it to be shipped quickly, and it contributes to both higher machine performance and a smaller machine footprint thanks to its high speed and compact structure.

 Previously, 151 different types (with screw shaft diameters ranging from ⌀10 to ⌀25) were available. With the 79 that were added (with screw shaft diameters of ⌀15 and ⌀20), the lineup now boasts a total of 230 varieties. The ⌀15 and ⌀20 shafts were originally available only for the compact type, but now standard ISO/DIN-compliant models can also come in these sizes, which will meet even more customers’ needs.

 THK will continue to contribute to the performance of a wide range of equipment, from general industrial machinery to precision machinery and high-precision machine tools.

catalogdownload

For availability please contact your local THK dealer.

Please create a free account to our Technical Support Site to download catalogs.
>Create a free account

Features

Can be used at high speeds with stable torque

 Picking the balls up in the tangential direction enables high-speed rotation at a maximum speed of 5,000 min-1 (DN value: 100,000) and produces stable torque even when running at high speeds for long periods of time.

Compact shape optimal for space-saving designs

 The compact design contributes to decreased equipment size due to a maximum outer diameter size reduction of 30% compared to conventional precision ball screws.

Compact shape optimal for space-saving designs

catalogdownload

For availability please contact your local THK dealer.

Please create a free account to our Technical Support Site to download catalogs.
>Create a free account

  THK Vietnam Hanoi Sales Office 
Phòng số 101, Tầng 17, Tòa nhà VIT, số 519 Kim Mã, phường Giảng Võ, thành phố Hà Nội,Việt Nam
Số điện thoại: +84-222-373-4974 (Tiếng Việt, Tiếng Anh, Tiếng Nhật đều sẵn sàng)
* Các hỏi hàng bằng tiếng Trung Quốc có thể được hỗ trợ bởi ZALO Official
Số điện thoại Người Nhật: +84-904-481-199
Email : sales-support@tmv.thk.com
HQ: THK Manufacturing of Vietnam CO., LTD. Bac Ninh branch

zalo