Lead Screw Nut Model DC
A high-performance feed screw that achieves 50% cost reduction from the conventional machined products by combining a die cast screw nut and a highly accurate rolled screw shaft.
Types
Highlight feature tags
- Wear resistance
- Cylindrical type
Model DC
- Cylindrical type
- Wear resistance
Dynamic permissible thrust F(N): 2840 to 42100
Detailed information for each model number
Dimensional drawing/Dimensional table
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature
-
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |