THK Global

Français Español

Cross Roller Table

The Cross Roller Table is a compact, high-precision, high-rigidity, limited linear guide unit with built-in cross roller guide. Easily installed with bolts, this product provides a high accuracy linear guiding mechanism.

Technical Support

Cross Roller Table

 


Base tap Model VRT

Base tap Model VRT

 

Miniature type whose base has tapped holes.All stainless steel for high corrosion resistance, model VRT-M is also offered as a series.


Mounting Hole Model VRT-A

Mounting Hole Model VRT-A

 

Miniature type whose base has mounting holes.All stainless steel for high corrosion resistance, model VRT-AM is also offered as a series.


Mounting Hole Model VRU

Mounting Hole Model VRU

 

With this type, a Cross Roller Guide is incorporated between the table and the base, both of which are machined to high accuracy.