Full-Ball Type LM Guide Actuator Model KR Compact Series KR46 Models KR46-A/KR46-B With Cover, Motor Wrap
A:Representative model of KR.
B:Equipped with two units of the inner block of model KR-A, this model achieves higher rigidity and higher load carrying capacity.
LM guide unit basic load ratings(N) : Basic dynamic load rating 27400 / Basic static load rating 45500

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
- Bellows (for KR)
- Bellows (for SKR)
Lubrication
- QZ Lubricator (for KR)
- QZ Lubricator (for SKR)
other
- Sensor (for KR)
- Intermediate Flange Direct Coupling (for KR)
- Intermediate Flange Wrap (for KR)
- XY Bracket
- Sensor (for SKR)
- Intermediate Flange Direct Coupling (for SKR)
- Intermediate Flange Wrap (for SKR)
- XY Bracket (for SKR)
Display result
- Detailed information
- Optional
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
Stroke (mm)(stroke between mechanical stoppers)Type A / Type B | Designer* | Life Calculator* | CAD Download* | Catalog Download | Manual Download |
---|---|---|---|---|---|
190(208)/80(98) | |||||
290(308)/180(198) | |||||
390(408)/280(298) | |||||
490(508)/380(398) | |||||
590(608)/480(498) | |||||
690(708)/580(598) | |||||
790(808)/680(698) |
*marks are not available for guest members.
Note) Clicking on the Designer icons will take you to semi-custom products.