Linear Bushing Cut Flange Model LMH-M

Features a Model LMF flange that has been flattened on two sides.The lower core height compared to square flanges allows for more compact designs.The rows of bearings are aligned so that a load from one of the flattened sides will be supported by two rows of bearings.

  • Oval flange
  • Resin
  • Stainless steel

Basic load rating N : Basic dynamic load rating 206 to 1570 / Basic static load rating 265 to 2750
Shaft Diameter (mm) : 6,8,10,12,13,16,20,25,30
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Lubrication

  • Lubrication

Rustprevention

  • Material and Surface Treatment
  • Dust prevention
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.
Standard Type
Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
LMH 6M
LMH 8SM
LMH 8M
LMH 10M
LMH 12M
LMH 13M
LMH 16M
LMH 20M
LMH 25M
LMH 30M

*marks are not available for guest members.